??
Výběr CAD modelu
125 SVT-25
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
125 SVT-25
ORDERNO
Article-number
125 SVT-25
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
WW
Wheel width
40 mm
LC
Load capacity
1560 kg
HW
Hub width
40 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
25 H7 mm
Preview - Generation
Náhled
3D
Dimenze
2D

Embedded user actions