??
CAD model selection
125 SPK 20
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
125 SPK 20
ORDERNO
Article-number
125 SPK 20
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
145 mm
TRW
Tread width
36 mm
WW
Wheel width
46 mm
LC
Load capacity
900 kg
HW
Hub width
52 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions