??
CAD model selection
125 SPEK 20
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
125 SPEK 20
ORDERNO
Article-number
125 SPEK 20
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
145 mm
TRW
Tread width
36 mm
WW
Wheel width
46 mm
LC
Load capacity
1500 kg
HW
Hub width
46 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions