??
CAD model selection
120 SPA-38
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
120 SPA-38
ORDERNO
Article-number
120 SPA-38
WDWOF
Wheel-Ø without flange
120 mm
WDWF
Wheel-Ø with flange
150 mm
TRW
Tread width
30 mm
WW
Wheel width
42.0 mm
LC
Load capacity
380 kg
HW
Hub width
45.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
38 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions