??
CAD model selection
101 A-15
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
101 A-15
ORDERNO
Article-number
101 A-15
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
250 kg
BT
Band thickness
10 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions