??
CAD model selection
100x30 NSKX-12
HELP_VARIABLE
Company
Rollenbau
Description
NSG - Wheel
Bill of material
100x30 NSKX-12
ORDERNO
Article-number
100x30 NSKX-12
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
200 kg
HW
Hub width
41 mm
FL
Fixing length
37 mm
WB
Wheel bearing
2 Ball bearing 6201-2RS
BD
Bore diameter
12 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions