??
CAD model selection
100 TLK 15
HELP_VARIABLE
Company
Rollenbau
Description
TL - Wheel
Bill of material
100 TLK 15
ORDERNO
Article-number
100 TLK 15
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
200 kg
BT
Band thickness
6.5 mm
HW
Hub width
40 mm
FL
Fixing length
38 mm
WB
Wheel bearing
2 Ball bearing 6202 ZZ
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions