??
CAD model selection
100 RHX-8
HELP_VARIABLE
Company
Rollenbau
Description
RH - Heat resistant
Bill of material
100 RHX-8
ORDERNO
Article-number
100 RHX-8
WDAB
Wheel-Ø A x width B
100x30
LC
Load capacity
100 kg
HW
Hub width
36 mm
FL
Fixing length
36 mm
WB
Wheel bearing
Teflon-plain bearing
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions