??
CAD model selection
100 HBX 10
HELP_VARIABLE
Company
Rollenbau
Description
HB - Heat resistant
Bill of material
100 HBX 10
ORDERNO
Article-number
100 HBX 10
WDAB
Wheel-Ø A x width B
100x30
LC
Load capacity
70 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions