??
CAD model selection
100 CI-15
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
100 CI-15
ORDERNO
Article-number
100 CI-15
WDAB
Wheel-Ø A x width B
100x38 mm
LC
Load capacity
450 kg
HW
Hub width
48 mm
FL
Fixing length
48 mm
WB
Wheel bearing
Plain bearing + grease nipple
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions