??
CAD model selection
100 ALBX 15
HELP_VARIABLE
Company
Rollenbau
Description
AL - Wheel
Bill of material
100 ALBX 15
ORDERNO
Article-number
100 ALBX 15
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
160 kg
BT
Band thickness
2.5 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions