??
CAD model selection
100 SVTK 25
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
100 SVTK 25
ORDERNO
Article-number
100 SVTK 25
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
WW
Wheel width
40 mm
LC
Load capacity
1140 kg
HW
Hub width
40 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions