??
CAD model selection
100 SVT-25
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
100 SVT-25
ORDERNO
Article-number
100 SVT-25
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
WW
Wheel width
40 mm
LC
Load capacity
1140 kg
HW
Hub width
40 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
25 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions