??
CAD Model seçimi
100 SSFK 20
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
100 SSFK 20
ORDERNO
Article-number
100 SSFK 20
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
TRW
Tread width
25 mm
WW
Wheel width
37 mm
LC
Load capacity
1140 kg
HW
Hub width
37 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Öngörünüm
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions