??
CAD model selection
100 SSF-20
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
100 SSF-20
ORDERNO
Article-number
100 SSF-20
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
TRW
Tread width
25 mm
WW
Wheel width
37 mm
LC
Load capacity
1400 kg
HW
Hub width
37 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
20 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions