??
CAD model selection
100 SPA-20
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
100 SPA-20
ORDERNO
Article-number
100 SPA-20
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
120 mm
TRW
Tread width
32 mm
WW
Wheel width
45.0 mm
LC
Load capacity
280 kg
HW
Hub width
40.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions