??
CAD model selection
100 SFTK 30
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
100 SFTK 30
ORDERNO
Article-number
100 SFTK 30
WDAB
Wheel-Ø A x width B
100x60 mm
LC
Load capacity
2040 kg
HW
Hub width
60 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
30 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions