??
CAD model selection
100 SFT-25
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
100 SFT-25
ORDERNO
Article-number
100 SFT-25
WDAB
Wheel-Ø A x width B
100x60 mm
LC
Load capacity
3600 kg
HW
Hub width
60 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
25 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions