??
CAD model selection
100 SFHK 20
HELP_VARIABLE
Company
Rollenbau
Description
SFH - Single-flanged Wheel
Bill of material
100 SFHK 20
ORDERNO
Article-number
100 SFHK 20
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
TRW
Tread width
40 mm
WW
Wheel width
52 mm
HW
Hub width
52 mm
WB
Wheel bearing
Ball bearing
LC
Load capacity
500 kg
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions