??
Selección de modelo CAD
100 SDFTM 30
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
100 SDFTM 30
ORDERNO
Article-number
100 SDFTM 30
WDWOF
Wheel-Ø without flange
100 mm
WDWF
Wheel-Ø with flange
125 mm
TRW
Tread width
35 mm
WW
Wheel width
60 mm
LC
Load capacity
1900 kg
HW
Hub width
60 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
30 mm
Preview - Generation
Previsualización
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions