??
CAD model selection
100 GL-8
HELP_VARIABLE
Company
Rollenbau
Description
G - Wheel
Bill of material
100 GL-8
ORDERNO
Article-number
100 GL-8
WDAB
Wheel-Ø A x width B
100x24 mm
LC
Load capacity
70 kg
HW
Hub width
29 mm
FL
Fixing length
29 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions