??
CAD model selection
100 GKL 8
HELP_VARIABLE
Company
Rollenbau
Description
G - Wheel
Bill of material
100 GKL 8
ORDERNO
Article-number
100 GKL 8
WDAB
Wheel-Ø A x width B
100x24 mm
LC
Load capacity
70 kg
HW
Hub width
29 mm
FL
Fixing length
29 mm
WB
Wheel bearing
2 Cone bearings
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions