??
CAD model selection
10 18 50
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
10 18 50
ORDERNO
Article-number
10 18 50
WDAB
Wheel-Ø A x width B
310x110 mm
LC
Load capacity
485 kg
HW
Hub width
75 mm
FL
Fixing length
75 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
25 mm
WT
Wheel-type
C
RIM
Rim
zinc plated
BAND
Band
black
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions