您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@rollenbau.at
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
{rollenbau/7_furniture_and_designer_castors/twin_wheel_castors_series_1800/1800_g/1801_m_g_asmtab.prj},{NB=1801 M8 40 G},{ORDERNO=1801 M8 40 G},{WDAB=40x8+8},{LC=30},{H=54},{TH=M8x15},{SR=59.0},{WB=Plain bearing},{VER=3},{VERTIFF=1},{VERPRA=1},{PPATH=1800_m_g/1800_m_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TH
Thread
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
1801 M8 35 G
1801 M8 35 G
35x11+11
70
42
M8x15
39.5
Plain bearing
1801 M10 35 G
1801 M10 35 G
35x11+11
70
42
M10x15
39.5
Plain bearing
1801 M8 40 G
1801 M8 40 G
40x8+8
30
54
M8x15
59.0
Plain bearing
1801 M10 40 G
1801 M10 40 G
40x8+8
30
54
M10x15
59.0
Plain bearing
1801 M8 50 G
1801 M8 50 G
50x12+12
50
65
M8x15
60.0
Plain bearing
1801 M10 50 G
1801 M10 50 G
50x12+12
50
65
M10x15
60.0
Plain bearing
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions