您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@rollenbau.at
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
{rollenbau/4_stainless_steel_castors/series_xd/xd_dg/xf_dgbx_dg_asmtab.prj},{NB=XF 150 DGBX},{ORDERNO=XF 150 DGBX},{WDAB=150x40},{LC=150},{H=181},{TP=135x110},{HS=105x80},{HD=11},{WB=Roller bearing},{VER=3},{BODY=XF 150 50},{SHAFT=XF 150 50},{WHEEL=150 DGBX 15},{BD=15.000},{PD=60.000},{PPATH=xd_dgbx_dg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
XF 80 DGBX
XF 80 DGBX
80x30
55
106
102x83
80x60
9
Roller bearing
XF 80 DG
XF 80 DG
80x30
55
106
102x83
80x60
9
Nylon plain bearing
XF 100 DGBX
XF 100 DGBX
100x30
85
128
102x83
80x60
9
Roller bearing
XF 100 DG
XF 100 DG
100x30
85
128
102x83
80x60
9
Nylon plain bearing
XF 125 DGBX
XF 125 DGBX
125x38
110
154
102x83
80x60
9
Roller bearing
XF 125 DG
XF 125 DG
125x38
110
154
102x83
80x60
9
Nylon plain bearing
XF 150 DGBX
XF 150 DGBX
150x40
150
181
135x110
105x80
11
Roller bearing
XLF 150 DGBX
XLF 150 DGBX
150x40
150
181
102x83
80x60
9
Roller bearing
XF 150 DG
XF 150 DG
150x40
150
181
135x110
105x80
11
Nylon plain bearing
XLF 150 DG
XLF 150 DG
150x40
150
181
102x83
80x60
9
Nylon plain bearing
XF 160 DGBX
XF 160 DGBX
160x40
160
191
135x110
105x80
11
Roller bearing
XLF 160 DG
XLF 160 DG
160x40
160
191
135x110
105x80
11
Nylon plain bearing
XF 200 DGBX
XF 200 DGBX
200x50
230
240
135x110
105x80
11
Roller bearing
XF 200 DG
XF 200 DG
200x50
230
240
135x110
105x80
11
Nylon plain bearing
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions