您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@rollenbau.at
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
{rollenbau/3_medium_duty_castors/series_cd/cd_tl/cd_tl_asmtab.prj},{NB=CSS 125 TLK},{ORDERNO=CSS 125 TLK},{WHEEL=125 TLK 15},{HW=40.000},{WDAB=125x30},{LC=200},{VERS=11},{VER=4},{V=1},{H=160},{TP=135x110},{TX=135.000},{PX=110.000},{HS=105x80},{HX=105.000},{SX=80.000},{HD=11},{SR=111.5},{WB=Ball bearing},{PPATH=cd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CD 80 TLK
CD 80 TLK
80x20
120
106
102x83
80x60
9
73.0
Ball bearing
CD 80 TLB
CD 80 TLB
80x20
120
106
102x83
80x60
9
73.0
Roller bearing
CD 100 TLK
CD 100 TLK
100x30
120
128
102x83
80x60
9
87.0
Ball bearing
CD 100 TLB
CD 100 TLB
100x30
120
128
102x83
80x60
9
87.0
Roller bearing
CS 101 TLK
CS 101 TLK
100x40
120
128
102x83
80x60
9
97.0
Ball bearing
CS 101 TLB
CS 101 TLB
100x40
120
128
102x83
80x60
9
97.0
Roller bearing
CD 125 TLK
CD 125 TLK
125x30
120
154
102x83
80x60
9
102.5
Ball bearing
CD 125 TLB
CD 125 TLB
125x30
120
154
102x83
80x60
9
102.5
Roller bearing
CS 125 TLB
CS 125 TLB
125x30
170
160
102x83
80x60
9
111.5
Ball bearing
CS 125 TLK
CS 125 TLK
125x30
170
160
102x83
80x60
9
111.5
Roller bearing
CSS 125 TLK
CSS 125 TLK
125x30
200
160
135x110
105x80
11
111.5
Ball bearing
CSS 125 TLB
CSS 125 TLB
125x30
200
160
135x110
105x80
11
111.5
Roller bearing
CD 150 TLK
CD 150 TLK
150x40
200
181
135x110
105x80
11
126.0
Ball bearing
CD 150 TLB
CD 150 TLB
150x40
200
181
135x110
105x80
11
126.0
Roller bearing
CL 150 TLK
CL 150 TLK
150x40
170
181
102x83
80x60
9
126.0
Ball bearing
CL 150 TLB
CL 150 TLB
150x40
170
181
102x83
80x60
9
126.0
Roller bearing
CS 160 TLK
CS 160 TLK
160x40
300
196
135x110
105x80
11
136.0
Ball bearing
CS 160 TLB
CS 160 TLB
160x40
300
196
135x110
105x80
11
136.0
Roller bearing
CD 175 TLK
CD 175 TLK
175x40
300
216
135x110
105x80
11
144.5
Ball bearing
CD 175 TLB
CD 175 TLB
175x40
300
216
135x110
105x80
11
144.5
Roller bearing
CD 200 TLK
CD 200 TLK
200x50
300
240
135x110
105x80
11
159.0
Ball bearing
CD 200 TLB
CD 200 TLB
200x50
300
240
135x110
105x80
11
159.0
Roller bearing
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions