您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@rollenbau.at
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
{rollenbau/3_medium_duty_castors/series_cd/cd_eba/cdf_ebak_asmtab.prj},{NB=CSSF 125 EBAK},{ORDERNO=CSSF 125 EBAK},{WDAB=125x40},{LC=200},{H=160},{TP=135x110},{HS=105x80},{HD=11},{SR=111.5},{WB=Ball bearing},{WHEEL=125 EBAK K15},{HW=50.000},{VERS=15},{VER=3},{V=3},{PPATH=parts/cd_eba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDF 125 EBAK
CDF 125 EBAK
125x40
200
154
102x83
80x60
9
102.5
Ball bearing
CSF 125 EBAK
CSF 125 EBAK
125x40
200
160
102x83
80x60
9
111.5
Ball bearing
CSSF 125 EBAK
CSSF 125 EBAK
125x40
200
160
135x110
105x80
11
111.5
Ball bearing
CDF 150 EBAK
CDF 150 EBAK
150x47
200
181
135x110
105x80
11
126.0
Ball bearing
CSF 160 EBAK
CSF 160 EBAK
160x50
270
196
135x110
105x80
11
136.0
Ball bearing
CDF 200 EBAK
CDF 200 EBAK
200x50
300
240
135x110
105x80
11
159.0
Ball bearing
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions