??
CAD model selection
XRH 80 FS
HELP_VARIABLE
Company
Rollenbau
Description
XRH/XRSH-FS - Swivel castor
Bill of material
XRH 80 FS
ORDERNO
Article-number
XRH 80 FS
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
150 kg
H
Overall height H
106 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
73.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions