??
CAD model selection
XLT 150 ALBX
HELP_VARIABLE
Company
Rollenbau
Description
XDT/XST/XSST/XLT-AL/ALBX - Swivel castor with total lock
Bill of material
XLT 150 ALBX
ORDERNO
Article-number
XLT 150 ALBX
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
250 kg
H
Overall height H
181 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions