??
CAD model selection
XF 200 ABX
HELP_VARIABLE
Company
Rollenbau
Description
XF/XSF/XSSF/XLF-A/ABX - Fixed castor
Bill of material
XF 200 ABX
ORDERNO
Article-number
XF 200 ABX
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
370 kg
H
Overall height H
240 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions