??
CAD模型選擇
VK400/130/290
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK400/130/290
ORDERNO
Article-number
VK400/130/290
OU
Outer-Ø
400 mm
TW
Tyre width
130 mm
IN
Inner-Ø
290.0 mm
LC
Load capacity
3500 kg
TR
Tread
L
FOL
Fork lift
Still
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions