??
Селекция на CAD модел
VK285/100/200
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK285/100/200
ORDERNO
Article-number
VK285/100/200
OU
Outer-Ø
285 mm
TW
Tyre width
100 mm
IN
Inner-Ø
200.0 mm
LC
Load capacity
1700 kg
TR
Tread
L
FOL
Fork lift
Iron
Preview - Generation
Преглед
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions