??
CAD model selection
SPGL 50/100-69
HELP_VARIABLE
Company
Rollenbau
Description
SPG - Glass Handling Castors
Bill of material
SPGL 50/100-69
ORDERNO
Article-number
SPGL 50/100
BALL
Ball-Ø
50 mm
LC
Load capacity
20 kg
B
B min/max
mm
Enter value for B
B min/max
mm
cm
inch
ft
D
107 mm
E
14 mm
C
100 mm
FIN
Finish
L
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions