??
CAD model selection
QXF 125 PEK
HELP_VARIABLE
Company
Rollenbau
Description
QXF-PEK - Fixed castor
Bill of material
QXF 125 PEK
ORDERNO
Article-number
QXF 125 PEK
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
1300 kg
H
Overall height H
177 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions