CAD model selection
PDF 130 Q
Company
Rollenbau
Description
PDF/PSF-Q/QK - Fixed castor
Bill of material
PDF 130 Q
ORDERNO
Article-number
PDF 130 Q
WDAB
Wheel-Ø A x width B
130x40 mm
LC
Load capacity
450 kg
H
Overall height H
166 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions