??
CAD model selection
MFFB 125 EK
HELP_VARIABLE
Company
Rollenbau
Description
MFFA/MFFB/MFFC-EK/EB/LEK/LEB - Fixed castor
Bill of material
MFFB 125 EK
ORDERNO
Article-number
MFFB 125 EK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
200 kg
PF
Preload force
90 daN
MST
Max. spring travel
25 mm
H
Overall height H
207 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions