CAD model selection
MFB 125 ZK
Company
Rollenbau
Description
MFA/MFB/MFC-ZK - Swivel castor
Bill of material
MFB 125 ZK
ORDERNO
Article-number
MFB 125 ZK
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
200 kg
PF
Preload force
90 daN
MST
Max. spring travel
25 mm
H
Overall height H
207 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
94.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions