??
CAD model selection
MFA 200 EB
HELP_VARIABLE
Company
Rollenbau
Description
MFA/MFB/MFC-EK/EB/LEK/LEB - Swivel castor
Bill of material
MFA 200 EB
ORDERNO
Article-number
MFA 200 EB
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
260 kg
PF
Preload force
85 daN
MST
Max. spring travel
32 mm
H
Overall height H
274 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
157.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions