??
CAD model selection
IPT 200 P
HELP_VARIABLE
Company
Rollenbau
Description
IPT/IPST/IPSST-P/PBX - Swivel castor with total lock
Bill of material
IPT 200 P
ORDERNO
Article-number
IPT 200 P
WDAB
Wheel-Ø A x width B
200x40 mm
LC
Load capacity
600 kg
H
Overall height H
248 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions