??
CAD model selection
IPT 101 ABX
HELP_VARIABLE
Company
Rollenbau
Description
IPT/IPST-ABX/A - Swivel castor with total lock
Bill of material
IPT 101 ABX
ORDERNO
Article-number
IPT 101 ABX
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
250 kg
H
Overall height H
137 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions