CAD model selection
IPT 125 PSBX
Company
Rollenbau
Description
IPT/IPST-PSKX - Swivel castor with total lock
Bill of material
IPT 125 PSBX
ORDERNO
Article-number
IPT 125 PSBX
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
H
Overall height H
162 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation

Embedded user actions