CAD model selection
IPSF 125 PSKX
Company
Rollenbau
Description
IPF/IPSF-PSKX - Fixed castor
Bill of material
IPSF 125 PSKX
ORDERNO
Article-number
IPSF 125 PSKX
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
H
Overall height H
162 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
0.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions