??
CAD model selection
IPF 200 PBX
HELP_VARIABLE
Company
Rollenbau
Description
IPF/IPSF/IPSSF-P/PBX - Fixed castor
Bill of material
IPF 200 PBX
ORDERNO
Article-number
IPF 200 PBX
WDAB
Wheel-Ø A x width B
200x40 mm
LC
Load capacity
600 kg
H
Overall height H
248 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions