CAD model selection
IPF 200 PSKX
Company
Rollenbau
Description
IPF/IPSF-PSKX - Fixed castor
Bill of material
IPF 200 PSKX
ORDERNO
Article-number
IPF 200 PSKX
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
600 kg
H
Overall height H
248 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
0.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions