CAD model selection
IP 100 PSKX
Company
Rollenbau
Description
IP/IPS-PSKX - Swivel castor
Bill of material
IP 100 PSKX
ORDERNO
Article-number
IP 100 PSKX
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
250 kg
H
Overall height H
137 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
92.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions