??
CAD model selection
INFSS 200 A
HELP_VARIABLE
Company
Rollenbau
Description
INFSS-A - Fixed castor
Bill of material
INFSS 200 A
ORDERNO
Article-number
INFSS 200 A
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
600 kg
H
Overall height H
241 mm
TP
Dimension of top plate
150x150 mm
HS
Hole spacing
125x125 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions