??
CAD model selection
INF 100 PBX
HELP_VARIABLE
Company
Rollenbau
Description
INF/INVF-PBX/P/PL - Fixed castor
Bill of material
INF 100 PBX
ORDERNO
Article-number
INF 100 PBX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
125 kg
H
Overall height H
125 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions