??
CAD model selection
IN 175 P
HELP_VARIABLE
Company
Rollenbau
Description
IN/INV-PBX/P/PL - Swivel castor
Bill of material
IN 175 P
ORDERNO
Article-number
IN 175 P
WDAB
Wheel-Ø A x width B
175x50 mm
LC
Load capacity
250 kg
H
Overall height H
217 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
147.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions