??
CAD model selection
IN 125 PBX
HELP_VARIABLE
Company
Rollenbau
Description
IN/INV-PBX/P/PL - Swivel castor
Bill of material
IN 125 PBX
ORDERNO
Article-number
IN 125 PBX
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
250 kg
H
Overall height H
155 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions