CAD model selection
HRX M10 50 G
Company
Rollenbau
Description
HRX-P/G - Levelling castor
Bill of material
HRX M10 50 G
ORDERNO
Article-number
HRX M10 50 G
WDAB
Wheel-Ø A x width B
50x18+18 mm
LC
Load capacity
100 kg
H
Overall height H
77.000
85.000
mm
TH
Thread
M10x20
SR
Swivel radius
80 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions